IESNA:LM-63-2002
[TEST]P1500426
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C60D010 EU4609027 4LBMH
[LUMINAIRE]4 INCH 6000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 2700K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4613
TILT=NONE
92 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 72
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
4574.1 4546.2 4490.5 4386 4253.7 4093.8 3940.6 3766.5 3578.4 3376.7
3133 2840.4 2499.5 2116.4 1712.7 1336.6 1002.6 738 529 362.2
250.7 174.1 125.4 90.5 69.6 48.8 34.8 27.9 20.9 13.9
7 7 7 0 0 0 0
